BP 22/1 N(S)
Item number:101057435
Archive

Product features
- -metal housing
- N-pole marked green
- S-pole marked red
- 33% magnetic force
- Suitable for mounting on ferrous material
- Can be used as N or S magnet
Please log in to see prices
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionBP 22/1 N(S)
Article number (order number)101057435
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight255g
Mechanical data - Dimensions
Length of the actuator25mm
Width of the actuator35mm
Height of the actuator80mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/10/2026, 05:27