BP 31 N
Item number:101057520

Product features
- thermoplastic enclosure
- N-pole marked green
- Suitable for mounting on ferrous material with a distance of 20 mm
Please log in to see prices
Ordering data
Product type descriptionBP 31 N
Article number (order number)101057520
EAN (European Article Number)4030661027166
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight90g
Mechanical data - Dimensions
Length of the actuator24mm
Width of the actuator48mm
Height of the actuator34mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/10/2026, 22:04