BPS 260-2
Item number:101184396

Product features
- Actuator 90 ° attached to the sensor
Please log in to see prices
Ordering data
Product type descriptionBPS 260-2
Article number (order number)101184396
EAN (European Article Number)4030661321943
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialPlastic
Gross weight13g
NoteActuator 90° attached to the sensor
Mechanical data
Actuation direction90°
Mechanical data - Dimensions
Length of the actuator36mm
Width of the actuator26mm
Height of the actuator13mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/11/2026, 00:31