BWU3565
Item number:103016677

Product features
- Suitable for AZM 400
- Safe active AS-i distributor
- Connections for profile cable AS-i & AUX
- With 2 fail-safe inputs for OSSDs and one digital output that is not fail-safe
- M12, 8-pole connecting cable 1 m
- Protection class IP67
Ordering data
Product type descriptionBWU3565
Article number (order number)103016677
EAN (European Article Number)4030661508917
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
General data
StandardsEN IEC 62026-2EN IEC 62061EN ISO 13849-1
Housing materialPlastic
Reaction time, maximum11ms
Gross weight140g
General data - Features
Safety functionsYes
Integral system diagnostics, statusYes
| Safety classification |
StandardsEN IEC 62061
Performance Level, up toe
Category4
PFH value5.18 x 10⁻⁹/h
PFD value6.19 x 10⁻⁷
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data - Connection technique
Length of cable1m
TerminationCable connector M12, 8-pole, A-coded
Material of the cablePUR
Mechanical data - Dimensions
Width60mm
Height45mm
Depth19mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +60 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 0.5 mm
Restistance to shock15 g / 11 ms
Electrical data - AS Interface
Rated operating voltage21.6 ... 31.6 VDC
AS-i Current consumption, maximum60mA
Electrical data - AS-Interface specification
AS-i SpecificationSafety-Slave
AS-i Version V 2.1
AS-i Profile S-7.B.F.1
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0Digital output, Motor control system
AS-i Outputs, DO 1 … DO 3No Function
AS-i Parameter bits, P0Control system watchdog
AS-i Parameter bits, P1Diagnostics signal safety switchgear (inverted)
AS-i Parameter bits, P2 ... P3No function
Note (AS-i Parameter bits)Set the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Electrical data - Auxiliary voltage
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Rated operating voltage24VDC
Status indication
Note (LED switching conditions display)(1) green/red LED (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected(2) LED green: AUX-Power available(3) LED yellow: S1 = Status safety input 1(4) LED yellow: S2 = Status safety input 2(5) LED yellow: I1 = Status input I1(6) LED yellow: o1 = Status output o1
Note
Note voltage AUX DCstabilised PELV power supply
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/10/2026, 09:07