Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Safety switch with separate actuator

Safety switch with separate actuator

AZ 215/216

AZ 215/216

  • •Design to EN 50047
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Different contact options
  • •Latching force 12N or 30N depending on variant
Go to category
AZ 315/316

AZ 315/316

  • •Design to EN 50041
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Different contact options
  • •Latching force 12N or 30N depending on variant
Go to category
AZ 15

AZ 15

  • •Plastic
  • •Double-insulated
  • •Long life
  • •52 mm x 75 mm x 30 mm
  • •Universal coding
  • •Large wiring compartment
  • •High level of contact reliability with low voltages and currents
  • •Slotted holes for adjustment, circular holes for location
  • •Insensitive to soiling
Go to category
AZ 16

AZ 16

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Large wiring compartment
  • •52 mm x 90 mm x 30 mm
  • •Universal coding
  • •Long life
  • •High level of contact reliability with low voltages and currents
  • •Insensitive to soiling
  • •Slotted holes for adjustment, circular holes for location
Go to category
AZ 16ZI

AZ 16ZI

  • •Thermoplastic enclosure
  • •Coding level "High" according to ISO 14119
Go to category
AZ 17

AZ 17

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Long life
  • •small body
  • •Universal coding
  • •High level of contact reliability with low voltages and currents
  • •Insensitive to soiling
Go to category
AZ 17ZI

AZ 17ZI

  • •Thermoplastic enclosure
  • •Coding level "High" according to ISO 14119
Go to category
AZ201

AZ201

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •Max. length of the sensor chain 200 m
  • •Self-monitoring series-wiring
  • •3 LEDs to show operating conditions
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • •Suitable for hinged and sliding guards
  • •Intelligent diagnosis
Go to category
AZ 415

AZ 415

  • •Metal enclosure
  • •Long life
  • •High level of contact reliability with low voltages and currents
  • •Adjustable ball latch to 400 N
  • •2 cable entries M 20 x 1.5
  • •Spring-loaded actuators
Go to category
AZ 3350

AZ 3350

  • •Metal enclosure
  • •Latching handle
  • •Long life
  • •40,5 mm x 114 mm x 38 mm
  • •High level of contact reliability with low voltages and currents
Go to category
AZ 355

AZ 355

  • •Metal enclosure
  • •Long life
  • •3 cable entries M 20 x 1.5
  • •Universal coding
  • •66,7 mm x 114 mm x 38 mm
  • •Actuator heads can be repositioned in steps 4 x 90°
  • •Can be mounted on a flat surface
  • •High level of contact reliability with low voltages and currents
  • •Slotted holes for adjustment, circular holes for location
Go to category
SCG

SCG

  • •Metal enclosure
  • •50 mm x 120 mm x 43 mm
  • •Long life
Go to category
SDG

SDG

  • •Metal enclosure
  • •50 mm x 152 mm x 43 mm
  • •Long life
Go to category
SHG

SHG

  • •Metal enclosure
  • •40 mm x 108,5 mm x 43 mm
  • •Long life
Go to category
TZG

TZG

  • •Thermoplastic enclosure
  • •Long life
  • •50 mm x 96,5mm / 122 mm x 39,5 mm
Go to category

SAFETY SWITCH WITH SEPARATE ACTUATOR

Safety switches with separate actuators are widely used in the entire production. They are specially designed for guards that can be removed or moved sideways and rotated and only ensure the necessary safety at the workplace when closed. They are used in many types of machine tool, for example, as they require frequent access to the hazardous zone for the purpose of machine operation. The safety switches can also be retrofitted to finished profiles.

DESIGN AND MODE OF OPERATION OF SAFETY SWITCHES WITH SEPARATE ACTUATOR

In contrast to category 1, category 2 safety switches in accordance with EN ISO 14119 are not structurally connected to each other, but are only functionally separated or combined during switching. If the operator opens the safety door, the actuator is disconnected from the basic device. This forces normally closed contacts to open and normally open contacts to close in the safety switch.

The safety switches with separate actuator represent a core area of the Schmersal Group's product portfolio. The range of different series is correspondingly broad. Various designs and sizes can be offered. The materials used, the number of safety contacts, the type of connection and the integration of additional functions also differ depending on the series and model.

SAFETY SWITCH ALSO WITH AS-I SAW INTERFACE AND ATEX CERTIFICATION

All safety switches with separate actuator from the Schmersal Group comply with protection class IP67 as a minimum, i.e. they are dust-tight and protected against temporary immersion. In conjunction with a corresponding safety relay module, performance level d or e in accordance with EN ISO 13849-1 can also be achieved. Versions with an integrated AS-i SaW interface (AS-Interface Safety at Work) are also part of the company's safety programme, as are ATEX-certified versions for use in potentially explosive environments. The Schmersal Group provides detailed information on individual safety switches in its online catalogue.