Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlocks
  2. MZM 100
MZM 100

MZM 100

  • Automatic latching
  • Solenoid interlocks with innovating and unique operating principle
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
19 Products
MZM 100 ST2-1P2P-A

MZM 100 ST2-1P2P-A

Item no. 101199622

Solenoid interlock

MZM 100 B ST2-1P2PW2RE-A

MZM 100 B ST2-1P2PW2RE-A

Item no. 101211070

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A

MZM 100 B ST2-1P2PW2REM-A

Item no. 101211071

Solenoid interlock

MZM 100 B ST2-1P2PW2R60M-A

MZM 100 B ST2-1P2PW2R60M-A

Item no. 101210772

Solenoid interlock

MZM 100 B ST2-1P2PW2R-A

MZM 100 B ST2-1P2PW2R-A

Item no. 101206028

Solenoid interlock

MZM 100 B ST2-SD2PREM-A

MZM 100 B ST2-SD2PREM-A

Item no. 101211153

Solenoid interlock

MZM 100 B ST2-SD2PRE-A

MZM 100 B ST2-SD2PRE-A

Item no. 101211156

Solenoid interlock

MZM 100 ST2-1P2PW-A

MZM 100 ST2-1P2PW-A

Item no. 101199623

Solenoid interlock

MZM 100 ST2-1P2PWM-A

MZM 100 ST2-1P2PWM-A

Item no. 101209059

Solenoid interlock

MZM 100 ST2-1P2PWRE-A

MZM 100 ST2-1P2PWRE-A

Item no. 101211066

Solenoid interlock

MZM 100 ST2-1P2PWREM-A

MZM 100 ST2-1P2PWREM-A

Item no. 101211067

Solenoid interlock

MZM 100 ST2-SD2PRE-A

MZM 100 ST2-SD2PRE-A

Item no. 101211145

Solenoid interlock

MZM 100 ST2-SD2PREM-A

MZM 100 ST2-SD2PREM-A

Item no. 101211146

Solenoid interlock

MZM 100 B ST2-1P2PW2RM-A

MZM 100 B ST2-1P2PW2RM-A

Item no. 101209056

Solenoid interlock

MZM 100 ST2-1P2PWR-A

MZM 100 ST2-1P2PWR-A

Item no. 101209147

Solenoid interlock

MZM 100 ST2-1P2PW2RE-A

MZM 100 ST2-1P2PW2RE-A

Item no. 101211105

Solenoid interlock

MZM 100 ST2-1P2PR-A

MZM 100 ST2-1P2PR-A

Item no. 101210074

Solenoid interlock

MZM 100 B ST2-SD2PREM-A-2930

MZM 100 B ST2-SD2PREM-A-2930

Item no. 103014614

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A-2930

MZM 100 B ST2-1P2PW2REM-A-2930

Item no. 103013468

Solenoid interlock

19 results found

System components