Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 161I-B1
  2. AZM 161I-B1
AZM 161I-B1

AZM 161I-B1

  • Compact design
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
  • 130 mm x 90 mm x 30 mm
  • Particularly suitable for sliding doors
13 Products
AZM 161CC-12/03RI-024-B1

AZM 161CC-12/03RI-024-B1

Item no. 101212388

Solenoid interlock

AZM 161SK-12/12I-024-B1

AZM 161SK-12/12I-024-B1

Item no. 101214650

Solenoid interlock

AZM 161SK-12/12RI-024-B1

AZM 161SK-12/12RI-024-B1

Item no. 101213351

Solenoid interlock

AZM 161SK-12/12RIA-024-B1

AZM 161SK-12/12RIA-024-B1

Item no. 101211547

Solenoid interlock

AZM 161SK-12/12RIED/TU -024-B1

AZM 161SK-12/12RIED/TU -024-B1

Item no. 101214462

Solenoid interlock

AZM 161SK-12/12RIT-024-B1

AZM 161SK-12/12RIT-024-B1

Item no. 103000236

Solenoid interlock

AZM161SK-12/12RITU-024-B1

AZM161SK-12/12RITU-024-B1

Item no. 103000234

Solenoid interlock

AZM 161SK-12/12RITD/EU-024-B1

AZM 161SK-12/12RITD/EU-024-B1

Item no. 101216921

Solenoid interlock

AZM 161SK-12/12RIAT-024G-B1

AZM 161SK-12/12RIAT-024G-B1

Item no. 103000011

Solenoid interlock

AZM 161SK-12/12RITD-024-B1

AZM 161SK-12/12RITD-024-B1

Item no. 103008166

Solenoid interlock

AZM 161CC-12/12RIED/TU-024-B1

AZM 161CC-12/12RIED/TU-024-B1

Item no. 103035469

Solenoid interlock

AZM 161ST-11/12RI-024G-B1

AZM 161ST-11/12RI-024G-B1

Item no. 101216187

Solenoid interlock

AZM 161SK-12/12RIN-024-B1

AZM 161SK-12/12RIN-024-B1

Item no. 103016937

Solenoid interlock

13 results found