Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 235
  2. 235 roller lever 12H
235 roller lever 12H

235 roller lever 12H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • Lever angle adjustable in 10° steps
25 Products
TV12H 235-20Z

TV12H 235-20Z

Item no. 151091580

Position switch

TV12H 235-02Z-M20

TV12H 235-02Z-M20

Item no. 151164027

Position switch with safety function

TV12H 235-11Z-M20

TV12H 235-11Z-M20

Item no. 151161597

Position switch with safety function

TV12H 235-20ZH

TV12H 235-20ZH

Item no. 151145052

Position switch

TV12H 235-20Z-RMS

TV12H 235-20Z-RMS

Item no. 153011481

Position switch

ZV12H 235-11ZZ

ZV12H 235-11ZZ

Item no. 151095086

Position switch with safety function

ZV12H 235-11Z-M20

ZV12H 235-11Z-M20

Item no. 151164475

Position switch with safety function

ZV12H 235-11Z-M20-RMS

ZV12H 235-11Z-M20-RMS

Item no. 151172584

Position switch with safety function

ZV12H 235-11ZZ-1637

ZV12H 235-11ZZ-1637

Item no. 151188778

Position switch with safety function

ZV12H 235-11ZZ-RMS

ZV12H 235-11ZZ-RMS

Item no. 151182070

Position switch with safety function

ZV12H 235-02Z

ZV12H 235-02Z

Item no. 151145050

Position switch with safety function

ZV12H 235-11ZZ-2483

ZV12H 235-11ZZ-2483

Item no. 151179071

Position switch with safety function

TV12H 235-11ZUE

TV12H 235-11ZUE

Item no. 151145036

Position switch with safety function

TV12H 235-11ZZ

TV12H 235-11ZZ

Item no. 151095074

Position switch with safety function

ZV12H 235-11Z-1637

ZV12H 235-11Z-1637

Item no. 151098657

Position switch with safety function

ZV12H 235-11Z-ST

ZV12H 235-11Z-ST

Item no. 151151996

Position switch with safety function

ZV12H 235-11Z-RMS-ST

ZV12H 235-11Z-RMS-ST

Item no. 151154788

Position switch with safety function

TV12H 235-11ZUE-RMS

TV12H 235-11ZUE-RMS

Item no. 151177305

Position switch with safety function

TV12H 235-11ZUE-RVA-U270-2769

TV12H 235-11ZUE-RVA-U270-2769

Item no. 103057192

Position switch with safety function

TV12H 235-11ZUE-RVA-U90-2769

TV12H 235-11ZUE-RVA-U90-2769

Item no. 103057191

Position switch with safety function

TV12H 235-20Z-ST

TV12H 235-20Z-ST

Item no. 151179081

Position switch

ZV12H 235-02Z-RMS-ST

ZV12H 235-02Z-RMS-ST

Item no. 151183007

Position switch with safety function

TV12H 235-11ZZ-U90-2414

TV12H 235-11ZZ-U90-2414

Item no. 151177838

Position switch with safety function

ZV12H 235-11ZZ-2375

ZV12H 235-11ZZ-2375

Item no. 151156167

Position switch with safety function

25 results found