Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 1H
236 roller lever 1H

236 roller lever 1H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
35 Products
TV1H 236-02Z-M20

TV1H 236-02Z-M20

Item no. 151168171

Position switch with safety function

TV1H 236-11Z-M20

TV1H 236-11Z-M20

Item no. 151160988

Position switch with safety function

TV1H 236-11Z-U270-1858

TV1H 236-11Z-U270-1858

Item no. 151108966

Position switch with safety function

TV1H 236-11Z-ST

TV1H 236-11Z-ST

Item no. 151186484

Position switch with safety function

TV1H 236-11Z-M16-1967

TV1H 236-11Z-M16-1967

Item no. 151103057

Position switch with safety function

TV1H 236-20Z-M20

TV1H 236-20Z-M20

Item no. 151168170

Position switch

ZV1H 236-02Z-M20

ZV1H 236-02Z-M20

Item no. 151154488

Position switch with safety function

ZV1H 236-11Z-M20

ZV1H 236-11Z-M20

Item no. 151153303

Position switch with safety function

TV1H 236-11z-2709

TV1H 236-11z-2709

Item no. 151212395

Position switch with safety function

ZV1H 236-11Z-1297

ZV1H 236-11Z-1297

Item no. 151097048

Position switch with safety function

ZV1H 236-11Z-M16

ZV1H 236-11Z-M16

Item no. 151105464

Position switch with safety function

ZV1H 236-11Z-M20-2401

ZV1H 236-11Z-M20-2401

Item no. 151164793

Position switch with safety function

ZV1H 236-11Z-U180

ZV1H 236-11Z-U180

Item no. 151136842

Position switch with safety function

ZV1H 236-11ZZ

ZV1H 236-11ZZ

Item no. 151101370

Position switch with safety function

ZV1H 236-11ZZ-2114

ZV1H 236-11ZZ-2114

Item no. 151116500

Position switch with safety function

TV1H 236-02ZH

TV1H 236-02ZH

Item no. 151145098

Position switch with safety function

TV1H 236-11Z-M20-1297

TV1H 236-11Z-M20-1297

Item no. 151166555

Position switch with safety function

TV1H 236-11ZUE

TV1H 236-11ZUE

Item no. 151145096

Position switch with safety function

ZV1H 236-02ZZ

ZV1H 236-02ZZ

Item no. 151147758

Position switch with safety function

ZV1H 236-11Z-1637

ZV1H 236-11Z-1637

Item no. 151102278

Position switch with safety function

ZV1H 236-11Z-M16-1297

ZV1H 236-11Z-M16-1297

Item no. 151172824

Position switch with safety function

ZV1H 236-11Z-M16-1637

ZV1H 236-11Z-M16-1637

Item no. 151183265

Position switch with safety function

ZV1H 236-11Z-ST

ZV1H 236-11Z-ST

Item no. 151151139

Position switch with safety function

ZV1H 236-02Z-ST

ZV1H 236-02Z-ST

Item no. 151213441

Position switch with safety function

35 results found