Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 12H
236 roller lever 12H

236 roller lever 12H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
19 Products
TV12H 236-02Z

TV12H 236-02Z

Item no. 151136908

Position switch with safety function

TV12H 236-20Z

TV12H 236-20Z

Item no. 151136907

Position switch

ZV12H 236-02Z-M20

ZV12H 236-02Z-M20

Item no. 151171107

Position switch with safety function

TV12H 236-11ZUE

TV12H 236-11ZUE

Item no. 101145107

Position switch with safety function

ZV12H 236-02Z-RMS

ZV12H 236-02Z-RMS

Item no. 151214417

Position switch with safety function

ZV12H 236-11ZZ

ZV12H 236-11ZZ

Item no. 153000260

Position switch with safety function

TV12H 236-11Z-1637

TV12H 236-11Z-1637

Item no. 151159474

Position switch with safety function

ZV12H 236-11Z-1637

ZV12H 236-11Z-1637

Item no. 151153605

Position switch with safety function

ZV12H 236-11Z-M16

ZV12H 236-11Z-M16

Item no. 151178879

Position switch with safety function

ZV12H 236-11Z-M20-1297

ZV12H 236-11Z-M20-1297

Item no. 151164014

Position switch with safety function

TV12H 236-02Z-1637

TV12H 236-02Z-1637

Item no. 151216475

Position switch with safety function

TV12H 236-02ZH

TV12H 236-02ZH

Item no. 151145109

Position switch with safety function

TV12H 236-20Z-1634

TV12H 236-20Z-1634

Item no. 151115748

Position switch

TV12H 236-02Z-1634

TV12H 236-02Z-1634

Item no. 151115749

Position switch with safety function

TV12H 236-11Z-1634

TV12H 236-11Z-1634

Item no. 151115750

Position switch with safety function

TV12H 236-11Z-RMS-2088

TV12H 236-11Z-RMS-2088

Item no. 151120588

Position switch with safety function

TV12H 236-20z-RMS

TV12H 236-20z-RMS

Item no. 151214416

Position switch

TV12H 236-11ZUE-RMS-U90-2769

TV12H 236-11ZUE-RMS-U90-2769

Item no. 153032733

Position switch with safety function

TV12H 236-11ZUE-RMS-U270-2769

TV12H 236-11ZUE-RMS-U270-2769

Item no. 153032734

Position switch with safety function

19 results found