Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety light curtains, Safety light grids
  2. Safety light curtains

Safety light curtains

SLC440COM

SLC440COM

  • •Safety type 4 in accordance with IEC 61496-1
  • •Status and diagnostics via App with bluetooth
  • •Automatic start or restart interlock
  • •active integrated set-up tool
  • •Process safety with highest availability
  • •User-friendly parameter setting, no tools required
  • •optional degree of protection IP69 with protective enclosure (accessories)
Go to category
SLC440

SLC440

  • •Safety type 4 in accordance with IEC 61496-1
  • •Status and diagnostics via App with bluetooth
  • •active integrated set-up tool
  • •Blanking: fixed/floating
  • •Double acknowledgement/reset
  • •Integrated contactor control
  • •Beam coding
  • •Process safety with highest availability
  • •User-friendly parameter setting, no tools required
  • •optional degree of protection IP69 with protective enclosure (accessories)
Go to category
SLC440AS-i

SLC440AS-i

  • •Safety type 4 in accordance with IEC 61496-1
  • •Integrated AS-Interface
  • •Protection field height 170 mm - 1770 mm
  • •Configurable blanking functions
  • •Integrated status indicator
Go to category
SLC445

SLC445

  • •Multifunctional
  • •Muting
  • •Cyclic mode
  • •Double acknowledgement/reset
  • •Multiscan
  • •Safety type 4 in accordance with IEC 61496-1
  • •active integrated set-up tool
  • •Blanking: fixed/floating
  • •Status and diagnostics via 7-segment display
  • •Integrated contactor control
  • •User-friendly parameter setting, no tools required
Go to category
SLC240COM

SLC240COM

  • •Safety type 2 in accordance with IEC 61496-1
  • •User-friendly parameter setting, no tools required
  • •Reliable safety concept in case of interferences (EMC, welding sparks)
  • •Process safety with highest availability
  • •active integrated set-up tool
Go to category