Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. SVE - Key-Selector switch - Interlocking equipment
  2. SVE
SVE

SVE

  • Key-operated selector switch
  • Protection class IP65
  • Thermoplastic enclosure
657 Products
SVE1/131-24VDC

SVE1/131-24VDC

Item no. 101197221

key selector switch interlocking device

SVE2/101/101-24VDC

SVE2/101/101-24VDC

Item no. 101197294

key selector switch interlocking device

SVE2/102/102-24VDC

SVE2/102/102-24VDC

Item no. 101197295

key selector switch interlocking device

SVE2/200/200-24VDC

SVE2/200/200-24VDC

Item no. 101197319

key selector switch interlocking device

SVE3/102/102/102-24VDC

SVE3/102/102/102-24VDC

Item no. 101197483

key selector switch interlocking device

SVE1/100-24VDC

SVE1/100-24VDC

Item no. 101197191

key selector switch interlocking device

SVE1/100-3Ö-24VDC

SVE1/100-3Ö-24VDC

Item no. 103031974

key selector switch interlocking device

SVE1/101-24VDC

SVE1/101-24VDC

Item no. 101197192

key selector switch interlocking device

SVE1/101-3Ö-24VDC

SVE1/101-3Ö-24VDC

Item no. 101216321

key selector switch interlocking device

SVE1/102-24VDC

SVE1/102-24VDC

Item no. 101197193

key selector switch interlocking device

SVE1/102-3Ö-24VDC

SVE1/102-3Ö-24VDC

Item no. 101197621

key selector switch interlocking device

SVE1/103-24VDC

SVE1/103-24VDC

Item no. 101197194

key selector switch interlocking device

SVE1/103-3Ö-24VDC

SVE1/103-3Ö-24VDC

Item no. 103009052

key selector switch interlocking device

SVE1/104-24VDC

SVE1/104-24VDC

Item no. 101197195

key selector switch interlocking device

SVE1/104-3Ö-24VDC

SVE1/104-3Ö-24VDC

Item no. 103058901

key selector switch interlocking device

SVE1/105-24VDC

SVE1/105-24VDC

Item no. 101197196

key selector switch interlocking device

SVE1/105-3Ö-24VDC

SVE1/105-3Ö-24VDC

Item no. 103055782

key selector switch interlocking device

SVE1/106-24VDC

SVE1/106-24VDC

Item no. 101197197

key selector switch interlocking device

SVE1/106-3Ö-24VDC

SVE1/106-3Ö-24VDC

Item no. 103055239

key selector switch interlocking device

SVE1/107-24VDC

SVE1/107-24VDC

Item no. 101197198

key selector switch interlocking device

SVE1/107-3Ö-24VDC

SVE1/107-3Ö-24VDC

Item no. 101218854

key selector switch interlocking device

SVE1/108-24VDC

SVE1/108-24VDC

Item no. 101197199

key selector switch interlocking device

SVE1/109-24VDC

SVE1/109-24VDC

Item no. 101197200

key selector switch interlocking device

SVE1/110-24VDC

SVE1/110-24VDC

Item no. 101197201

key selector switch interlocking device

657 results found
…
null