Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Command and signalling devices
  2. E.V program

E.V program

EML.V - Illuminated signal

EML.V - Illuminated signal

  • •for light elements
  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •Protection class IP65
Go to category
EDP.V - Mushroom button

EDP.V - Mushroom button

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •Protection class IP65
Go to category
ES.V - Key selector switch

ES.V - Key selector switch

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •Key unlatching
  • •with or without latching
  • •2 or 3 positions
  • •Protection class IP65
Go to category
EW.V - Selector switch

EW.V - Selector switch

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •with short or long toggle
  • •2 or 3 positions
  • •Protection class IP65
Go to category
EDT.V - Push button

EDT.V - Push button

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •Protection class IP65
Go to category
EDL.V - Illuminated pushbutton

EDL.V - Illuminated pushbutton

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •illuminable
  • •Protection class IP65
Go to category
EDRZ.V / EDRR.V - Emergency stop pushbutton

EDRZ.V / EDRR.V - Emergency stop pushbutton

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
  • •Protection class IP65
Go to category
EDR.V - Mushroom button with latching

EDR.V - Mushroom button with latching

  • •Mounting hole 30.5 mm
  • •Flush mounting (Anti-vandal)
Go to category