Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Magnetic reed switch
  2. BN 120
BN 120

BN 120

  • Non-contact principle
  • Long life
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • Design Ø 10.7 mm
  • with central mounting
  • With pre-wired cable
9 Products
BN 120-01Z/V

BN 120-01Z/V

Item no. 101186842

Magnetic reed switch

BN 120-10Z

BN 120-10Z

Item no. 101186839

Magnetic reed switch

BN 120-10Z/V

BN 120-10Z/V

Item no. 101186841

Magnetic reed switch

BN 120-RZ/V

BN 120-RZ/V

Item no. 101186844

Magnetic reed switch

BN 120L-01Z/V 2,0M

BN 120L-01Z/V 2,0M

Item no. 101210881

Magnetic reed switch

BN 120L-10Z/V 2,0M

BN 120L-10Z/V 2,0M

Item no. 101210880

Magnetic reed switch

BN 120L-RZ/V 2,0M

BN 120L-RZ/V 2,0M

Item no. 101210882

Magnetic reed switch

BN 120L-10Z/V-2896-2 2,0M

BN 120L-10Z/V-2896-2 2,0M

Item no. 103010880

Magnetic reed switch

BN 120L-01Z/V-2896-1 2,0M

BN 120L-01Z/V-2896-1 2,0M

Item no. 103010878

Magnetic reed switch

9 results found