Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Automation technology
  2. Belt alignment switch

Belt alignment switch

M 330 - (MV10H 330-11Y-1348)

M 330 - (MV10H 330-11Y-1348)

  • •Metal enclosure
  • •2 Contacts
Go to category
T/M 250 - (T. 250 M. 250)

T/M 250 - (T. 250 M. 250)

  • •Metal enclosure
  • •Robust design
Go to category
441 belt alignment switch

441 belt alignment switch

  • •Metal enclosure
  • •2 Contacts
  • •106 mm x 99 mm x 63 mm ( basic component)
  • •Suitable for heavy duty
Go to category
T. 454 Belt alignment switch

T. 454 Belt alignment switch

  • •Cast iron enclosure, 2K paint
  • •Exterior parts made of stainless steel
  • •2 switching angles (prewarning, deactivation)
Go to category
HDS

HDS

  • •Platform concept with different function units
  • •Lever angle adjustable in 10° steps
  • •Protection class IP66, IP67
  • •Switching point setting
  • •Symmetry thanks to toothed, centrally located shaft
  • •Central connection terminal
  • •Wide range of alternative actuators
Go to category