Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety light grids and curtains (Archive)
  2. Safety light curtains (archive)

Safety light curtains (archive)

Archive
SLC 210

SLC 210

  • •NOTICE: Not available! (Replacement: SLC 220)
  • •Control Category 2
Go to category
Archive
SLC 220

SLC 220

Go to category
Archive
SLC 220 IP 69K

SLC 220 IP 69K

Go to category
Archive
SLC 410

SLC 410

  • •Control Category 4
  • •NOTICE: Not available! (Replacement: SLC 420)
Go to category
Archive
SLC 412

SLC 412

  • •Control Category 4
  • •NOTICE: Not available! (Replacement: SLC 420...RFBH)
Go to category
Archive
SLC 415

SLC 415

  • •Control Category 4
  • •NOTICE: Not available! (Replacement: SLC 425I)
Go to category
Archive
SLC 420

SLC 420

  • •Protection class IP67
  • •Safety type 4 in accordance with IEC 61496-1
  • •Resolution 14, 30 and 50 mm
  • •Protection field height from 170 mm … 1770 mm
Go to category
Archive
SLC 421

SLC 421

  • •Safety type 4 in accordance with IEC 61496-1
  • •Protection class IP67
  • •Parameter assignment using external command devices
  • •Resolution 14 and 30 mm
Go to category
Archive
SLC 430

SLC 430

  • •Resolution 30 mm
  • •miniature body
  • •Safety type 4 in accordance with IEC 61496-1
  • •Protection field height from 236 mm … 1804 mm
  • •NOTICE: Not available!
Go to category
Archive
SLC 425I

SLC 425I

  • •Protection class IP67
  • •Safety type 4 in accordance with IEC 61496-1
  • •Integrated muting und override function
  • •1 … 8 Cycles
Go to category
Archive
SLC 420 IP 69K

SLC 420 IP 69K

  • •Protection class IP69K
  • •Safety type 4 in accordance with IEC 61496-1
  • •Resolution 14 mm and 30 mm
  • •Protection field height from 170 mm … 1450 mm
Go to category