CLP101
Item number:163040378

Product features
single elements
- Positive-break NC contact for fail-safe switching
Snap-on mounting
Ordering data
Product type descriptionCLP101
Article number (order number)163040378
EAN (European Article Number)7895054082170
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Climatic stressEN 60068-2-30
VersionsContact element
DesignSnap-on
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight20g
General data - Features
Probing possible Yes
Number of normally closed (NC)1
| Safety classification |
B10D Normally-closed contact (NC)100,000Operations
Mission time20Year(s)
Mechanical data
Installation instructionspluggable
Mechanical lifetime, minimum5,000,000Operations
Actuating force, maximum8N
Positive break travel2mm
MountingContact carrier
Mounting flange position 123
Mechanical data - Connection technique
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Tightening torque of Clips1Nm
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length44mm
Width9mm
Height25.5mm
Ambient conditions
IP Degree of protection of the switch roomsIP40
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +60 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, with 20 g
Restistance to shock30 g / 18 ms
Permissible installation altitude above sea level, maximum2,000m
Ambient temperature, switch element, maximum+60°C
Ambient temperature, switch element, minimum-25°C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V500 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Utilisation category AC-15250VAC
Utilisation category AC-156A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Suitable for low-voltages≥ 5 V / ≥ 1 mA
Note (Switching element)red (= normally closed)
Switching principleslow action, positive break NC contact
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Switching elementOpener (NC)
Contact labelling1 - 2
Other data
Note (applications)Compatible with SMF contact carrierContact element, Product line CLP, Type series CLP, Front mounting switch
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/10/2026, 19:01