CSP 34-S-1-01
Archive
Item number:101208464

Product features
- Actuation from side
- actuator code 1
- Sensor and actuator must be ordered separately.
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionCSP 34-S-1-01
Article number (order number)101208464
EAN (European Article Number)4030661382036
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
Approvals - Standards
CertificatescULus
General data
Material of the actuatorPlastic
Gross weight87g
Mechanical data
Active arealateral
Coded actuator1
Mechanical data - Dimensions
Length of the actuator27mm
Width of the actuator35mm
Height of the actuator97mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/06/2026, 15:56