CSP 34-S-1-02
Item number:101208465
Archive

Product features
- Actuation from side
- actuator code 2
- 20 different actuator codes available
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionCSP 34-S-1-02
Article number (order number)101208465
EAN (European Article Number)4030661382043
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
Approvals - Standards
CertificatescULus
General data
Material of the actuatorPlastic
Gross weight87g
Mechanical data
Active arealateral
Coded actuator2
Mechanical data - Dimensions
Length of the actuator27mm
Width of the actuator35mm
Height of the actuator97mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/10/2026, 15:58