CSS-T
Item number:101190026

Product features
- for Sensors
Please log in to see prices
Ordering data
Product type descriptionCSS-T
Article number (order number)101190026
EAN (European Article Number)4030661355894
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
Approvals - Standards
CertificatescULus
General data
VersionsT-adapter
Connector (electric)1 x Male connector, 5-pole2 x Female connector, 5- and 8-pole
Gross weight40g
Mechanical data - Dimensions
Length56mm
Width23.5mm
Height15mm
Diameter of the ISO-threadM12
Ambient conditions
Ambient temperature-25 ... +70 °C
Electrical data
Rated operating voltage30VDC
Operating current2,000mA
Accessory
Recommendation (product combination)Sensors
Note
Note (General)With the CSS-T T-adapter, CSS 34 sensors can be daisy-chained.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/11/2026, 17:22