CSS-T-A
Item number:101190025

Product features
- for CSS 34
Please log in to see prices
Ordering data
Product type descriptionCSS-T-A
Article number (order number)101190025
EAN (European Article Number)4030661355900
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
General data
Versionsstraight
Connector (electric)1 x Male connector, 5-pole
Gross weight21g
Mechanical data - Dimensions
Length43mm
Width16.5mm
Height16.5mm
Diameter of the ISO-threadM12
Ambient conditions
Ambient temperature-25 ... +70 °C
Electrical data
Rated operating voltage60VDC
Operating current2,000mA
Accessory
Recommendation (product combination)Sensors
Note
Note (General)Please note that voltage losses could occur (due to cable length, cable section, voltage drop/sensor). It also restricts the maximum number of sensors wired in series.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/11/2026, 23:20