CSS12-34F1-V-D-M-ST
Item number:101188768

Product features
- 1 x connector plug M12, 8-pole
- Actuation from top
- with edge monitoring of the reset pushbutton
- To control positive-guided relay without downstream safety monitoring module
- Suitable as individual or terminal device in series-wiring of standards sensors to replace a safety monitoring module
- Self-monitored series-wiring of up to 30 CSS 34 sensors and one CSS 34F0/F1 sensor for control category 4 to ISO 13849-1
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- 27 mm x 108.2 mm x 35 mm
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- 2 short-circuit proof PNP safety outputs
- Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Please log in to see prices
Ordering data
Product type descriptionCSS12-34F1-V-D-M-ST
Article number (order number)101188768
EAN (European Article Number)4030661354897
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-3
Working principleinductive
Housing construction formBlock
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialGlass-fibre, reinforced thermoplastic
Active areaGlass-fibre, reinforced thermoplastic
Reaction time, maximum30ms
Duration of risk, maximum60ms
Gross weight147g
General data - Features
Diagnostic outputYes
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
CascadableYes
Input for reset pushbutton, with edge monitoring Yes
Integral system diagnostics, statusYes
Number of LEDs3
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of series-wiring of sensors31
| Safety classification |
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value3.60 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Actuating panelsfrom head
Active areafront side
Switching distance actuatorActuator CST 34-S-1 / CST 34-S-3: 13 mm (ensured switch distance ON Sao)Actuator CST 34-S-1 / CST 34-S-3: 15 mm (typical switch distance Sn)Actuator CST 34-S-1 / CST 34-S-3:: 18 mm (ensured switch distance OFF Sar)Actuator CST 34-S-2: 8 mm (ensured switch distance ON Sao)Actuator CST 34-S-2: 10 mm (typical switch distance Sn)Actuator CST 34-S-2: 16 mm (ensured switch distance OFF Sar)Actuator CST 34-V-1: 10 mm (ensured switch distance ON Sao)Actuator CST 34-V-1: 12 mm (typical switch distance Sn)Actuator CST 34-V-1: 15 mm (ensured switch distance OFF Sar)Actuator CST 180-1 / CST 180-2: 10 mm (ensured switch distance ON Sao)Actuator CST 180-1 / CST 180-2: 12 mm (typical switch distance Sn)Actuator CST 180-1 / CST 180-2: 16 mm (ensured switch distance OFF Sar)
Mechanical data - Switching distances
Hysteresis (Switching distance), maximum1.5mm
Repeat accuracy R0.5mm
Note (Repeat accuracy R)Axial offset: the front face allows for an axial misalignment (z) of max. ± 8 mm (see figure: operating principle).
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector plug M12, 8-pole
Wire cross-section22AWG
Mechanical data - Dimensions
Length of sensor35mm
Width of sensor27mm
Height of sensor108.2mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
No-load supply current I0, typical100mA
Operating current600mA
Required rated short-circuit current100A
Utilisation category DC-1224VDC
Utilisation category DC-120.05A
Utilisation category DC-1324VDC
Utilisation category DC-130.05A
Note (Electrical data, Fuse rating)(Circuit breaker)
Switching frequency, approx.3Hz
Electrical data - Safety digital outputs
Rated operating current (safety outputs)250mA
Output current, (fail-safe output), maximum0.25A
Design of control elementsp-type
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Electrical data - Diagnostic outputs
Design of control elementsp-type
Voltage drop Ud, maximum5V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationIEC 61000-6-4
EMC ratingIEC 61000-6-2
Pin assignment
PIN 11A1 Ue: (1)
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT Diagnostic output OUT
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8IN without function
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)CST 34-S-2CST 34-S-3CST 34-V-1CST 180-1CST 180-2
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
Note
Note (General)Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.5 ms. Short-circu
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/09/2026, 22:33