DHS-150-BKBU-R
Item number:137000625

Product features
- for right hinged doors
for robust doors and safety fences
Please log in to see prices
Ordering data
Product type descriptionDHS-150-BKBU-R
Article number (order number)137000625
EAN (European Article Number)8905236107603
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing coating materialpainted
MaterialSteel
Material of the operatorsPlastic
Material of the mounting platesteel
Material of the handlePlastic
Gross weight2,000g
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Door hingeRight
Actuating force, minimum50N
Note (Actuating force)The actuating force corresponds at least to the specified latching force of the solenoid interlock.Depending on the installation situation and the condition of the door, this can be higher.
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator60mm
Width of the actuator194.2mm
Height of the actuator71.8mm
Ambient conditions
Ambient temperature-25 ... +55 °C
Scope of delivery
Scope of deliveryActuator must be ordered separately.The solenoid interlock is not included in delivery.
Scope of delivery of mounting material2x Tamperproof screws with unidirectional slots
Note
Note (Emergency release)Mounting only outside the guarded area
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/09/2026, 00:25