DIM 1.2 24 VAC/DC
Item number:101126707
Archive

Ordering data
Product type descriptionDIM 1.2 24 VAC/DC
Article number (order number)101126707
EAN (European Article Number)4030661060750
eCl@ss number, version 12.027-37-18-11
eCl@ss number, version 11.027-37-18-11
eCl@ss number, version 9.027-37-18-11
ETIM number, version 7.0EC001448
ETIM number, version 6.0EC001448
General data
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight192g
General data - Features
Number of relay outputs (1-channel)2
Mechanical data
MountingFor two mounting holes to DIN 43660 or snaps onto standard DIN rail to DIN EN 50022
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length75mm
Width55mm
Height110mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of clips or terminalsIP20
Resistance to vibrations10...55 Hz, Amplitude 0.35 mm, ± 15 %
Restistance to shock10 g / 11 ms
Electrical data
Rated supply frequency, minimum50Hz
Rated supply frequency, maximum60Hz
Rated control voltage24VAC/DC
Electrical data - Digital inputs
Input signal, HIGH Signal "1"10 V…Ua
Input signal, LOW Signal "0"0 V…3 V
Electrical data - Digital Output
Output current, maximum150mA
Design of control elementsrelay with potential-free change-over contact
Electrical data - Relay outputs
Voltage, Utilisation category AC-1250VAC
Current, Utilisation category AC-15A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-133A
Switching capacity, maximum250VAC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/11/2026, 21:18