E2-40/13-EF
Item number:103043098

Product features
- with signalling
- with position indicator
- Plastic
- Pull to reset
- Emergency Stop button in thermoplastic version Ø 40 mm
- Mounting hole 22.3 mm
- Protection class IP65
Please log in to see prices
Ordering data
Product type descriptionE2-40/13-EF
Article number (order number)103043098
EAN (European Article Number)4030661561622
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN 60947-5-5EN ISO 13850
VersionsEmergency stop pushbutton
DesignIntegrated jump mechanism
Installation conditions (mechanical)arbitrarily
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the operating elementRed
Colour of the front ringgold
Gross weight60g
General data - Features
Emergency-Stop buttonYes
Front plate mountingYes
Safety functionsYes
Snap-action mechanism integratedYes
External snap mechanismNo
Latching Yes
Fully insulated Yes
Number of contact elements, maximum2
Mechanical data
UnlockingDraw unlocking
Mechanical lifetime, Emergency-Stop button50,000Operations
Actuating stroke5mm
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Typical actuating force of the emergency stop button25N
Mechanical data - Dimensions
Mounting height42mm
Note (Mounting height)Height in front of the front panel.
Mounting depth60mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads40mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Electrical data
Switching frequency of the emergency stop button, maximum10/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/10/2026, 10:36