EDLGB/D2137
Item number:101187416

Product features
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
- illuminable
Ordering code
Product type descriptionEDLGB/D2137
Article number (order number)101187416
EAN (European Article Number)4030661604176
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIlluminated pushbutton
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsGlass
Material of the front ringAluminium, anodised
Colour of the operating elementYellow
Colour of the front ringSilver
Colour of the bezelblack
Gross weight40g
General data - Features
Symbol labeling according to DINYes
Front plate mountingYes
IlluminableYes
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum2
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Symbol labeling number2137
Typical actuating force of the push button1.5N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Mounting height14mm
Note (Mounting height)Height in front of the front panel.
Height of touch surface0.5mm
Diameter of touch surface20mm
Diameter of the front ring29.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 21:38