EDLRT/101
Item number:101187422

Product features
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
- illuminable
Ordering data
Product type descriptionEDLRT/101
Article number (order number)101187422
EAN (European Article Number)4030661604145
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIlluminated pushbutton
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm sealsLip gasketsMembrane
Material of the operatorsGlass
Material of the front ringAluminium, anodised
Colour of the operating elementRed
Colour of the front ringSilver
Colour of the bezelblack
Gross weight40g
General data - Features
With symbol labelingYes
Front plate mountingYes
IlluminableYes
Mounting flangeYes
Probing possible Yes
Latching Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum2
Mechanical data
Unlockingpressing unlatcher
Mechanical lifetime, Command devices1,000,000Operations
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Symbol labeling number101
Typical actuating force of the push button1.5N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Mounting height14mm
Note (Mounting height)Height in front of the front panel.
Height of touch surface0.5mm
Diameter of touch surface20mm
Diameter of the front ring29.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/10/2026, 16:09