EDP40GB/MS
Item number:101024904
Archive

Product features
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
- for rough ambient conditions
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEDP40GB/MS
Article number (order number)101024904
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
Scope of delivery
Note (scope of delivery, number and type)Mounting flange EFM is included in delivery
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingMushroom impact button
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeForm seals
Material of the operatorsBrass, coated
Material of the front ringAluminium, anodised
Colour of the operating elementYellow
Colour of the front ringSilver
Gross weight60g
General data - Features
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum3
Mechanical data
Unlockingwithout
Mechanical lifetime, Command devices1,000,000Operations
MountingMounting flange EFM
Tightening torque of the screw0.6Nm
Typical actuating force of the push button2N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Mounting height27.5mm
Note (Mounting height)Height in front of the front panel.
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads37mm
Diameter of the front ring29.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/11/2026, 01:03