EDRR40SW
Item number:101021014

Product features
- Projection from front of panel 29 mm
- Mounting hole 22.3 mm
- Protection class IP65
Ordering data
Product type descriptionEDRR40SW
Article number (order number)101021014
EAN (European Article Number)4030661610207
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
General data
StandardsEN 60947-1EN 60947-5-1EN 60947-5-5EN ISO 13850
VersionsEmergency stop pushbuttonFront plate mounting
DesignExternal jump mechanism
Installation conditions (mechanical)arbitrarily
Material of the operatorsAluminium, anodised
Material of the front ringAluminium, anodised
Colour of the operating elementBlack
Colour of the front ringSilver
Gross weight72g
General data - Features
Emergency-Stop buttonYes
Front plate mountingYes
Safety functionsYes
External snap mechanismYes
Latching Yes
Fully insulated Yes
Number of contact elements, maximum2
Mechanical data
UnlockingRotating-draw-unlatcher
Mechanical lifetime, Emergency-Stop button100,000Operations
Actuating stroke5mm
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Typical actuating force of emergency stop25N
Mechanical data - Dimensions
Mounting height29mm
Note (Mounting height)Height in front of the front panel.
Mounting depth65mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads38.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Electrical data
Switching frequency of the emergency stop button, maximum600/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/11/2026, 09:51