EDRR40.VHRT
Item number:101024290

Product features
- Emergency Stop button in metal version Ø 38,5 mm
- Mounting hole 30.5 mm
- Protection class IP65
- Flush mounting (Anti-vandal)
Please log in to see prices
Ordering data
Product type descriptionEDRR40.VHRT
Article number (order number)101024290
EAN (European Article Number)4030661521183
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
Approvals - Standards
CertificatescULus
General data
StandardsEN 60947-1EN 60947-5-1EN 60947-5-5EN ISO 13850
VersionsEmergency stop pushbuttonFront plate mounting
Installation conditions (mechanical)arbitrarily
Material of the operatorsAluminium, anodised
Material of the front ringAluminium, anodised
Colour of the operating elementRed
Colour of the front ringgold
Gross weight86g
General data - Features
Emergency-Stop buttonYes
Front plate mountingYes
Safety functionsYes
External snap mechanismYes
Latching Yes
Fully insulated Yes
Number of contact elements, maximum2
Mechanical data
UnlockingRotating-draw-unlatcher
Mechanical lifetime, Emergency-Stop button100,000Operations
Actuating stroke5mm
MountingMounting flange ELM
Tightening torque of the screw0.6Nm
Typical actuating force of emergency stop25N
Mechanical data - Dimensions
Mounting height29mm
Note (Mounting height)Height in front of the front panel.
Mounting depth60mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads38.5mm
Mounting diameter30.5mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-28 ... +75 °C
Electrical data
Switching frequency of the emergency stop button, maximum600/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/11/2026, 16:41