EF303.1
Item number:101022137

Product features
- Screw connection
- Mounting flange position 1
- 11-12; 23-24 (Contact labelling)
- Suitable for EMERGENCY-OFF
Ordering data
Product type descriptionEF303.1
Article number (order number)101022137
EAN (European Article Number)4250116201341
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsContact element
DesignSlow action
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight22g
General data - Features
Suitable for EMERGENCY-OFF Yes
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Installation instructionspluggable
Mechanical lifetime, minimum10,000,000Operations
Positive break travel2mm
Contact opening3 mm
Note Bounce durationBounce duration at an Actuating speed of 100mm/s
Mounting flange position 1
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
IP Degree of protection of the switch roomsIP40
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +80 °C
Restistance to shock110 g / 4 ms
Resistant to vibrationResistance to vibration: 20 g / 10…200 Hz
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Suitable for low-voltages≥ 5 V / ≥ 3.2 mA
Switching elementNC contact, NO contact
Switching principleSlow action
Bounce duration, maximum5ms
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Contact labelling11-1223-24
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/11/2026, 06:47