EFMH
Item number:101171324

Please log in to see prices
Ordering data
Product type descriptionEFMH
Article number (order number)101171324
EAN (European Article Number)4030661484501
eCl@ss number, version 12.027-37-12-26
eCl@ss number, version 11.027-37-12-26
eCl@ss number, version 9.027-37-12-26
ETIM number, version 7.0EC001020
ETIM number, version 6.0EC001020
Note (Ordering data)Note: Mounting flange for position switches in conjunction with device heads of the series N and E
General data
VersionsMounting flange
DesignMounting flange for position switches
Installation conditions (mechanical)arbitrarily
Housing materialPA
Colour of the mounting flangeBlack
Colour of the fixing screwsSilver
Gross weight2g
Mechanical data
Tightening torque of the screw0.6Nm
Material of the fixing screwsStainless steel (V4A)
Mechanical data - Dimensions
Width29mm
Height17mm
Depth42mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
Ambient temperature-40 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/11/2026, 09:21