EFR
Item number:101020999

Product features
- Spring element
Please log in to see prices
Ordering data
Product type descriptionEFR
Article number (order number)101020999
EAN (European Article Number)4250116201334
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Versionsspring element
DesignSpring element EFR with contact protection
Housing materialPlastic
Gross weight39g
Mechanical data
Installation instructionspluggable
Mountingmounting flange
Mounting flange position 3
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
Ambient temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/11/2026, 00:59