ELDE.NRT24
Item number:101165995

Product features
- Screw connection
- Mounting flange position 3
- red LED
- 24 VAC/DC
Please log in to see prices
Ordering data
Product type descriptionELDE.NRT24
Article number (order number)101165995
EAN (European Article Number)4250116200665
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLED module
DesignWith integrated LED
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight23g
General data - Features
Integral system diagnostics, generalYes
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Terminal designationsEN 50005EN 50013
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-40 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui440 V
Electrical data
Rated operating voltage24VAC
Rated operating voltage24VDC
Contact labellingX1 - X2
Status indication
Colour of the LEDRed
Note (LED switching conditions display)Supply voltage UB: 24 VAC/DC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/11/2026, 01:55