ELE
Item number:101006529

Product features
- Print with LED symbol
Please log in to see prices
Ordering code
Product type descriptionELE
Article number (order number)101006529
EAN (European Article Number)4250116201075
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLuminaire element
DesignLighting element with Ba9S socket
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight20g
NotePrint with LED symbol
Mechanical data
Installation instructionspluggable
Tightening torque of the fixing screws, maximum1Nm
Mounting flange position 3
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-40 ... +80 °C
Electrical data
Rated operating voltage24VAC
Rated operating voltage24VDC
Contact labellingX1 - X2
Status indication
Note (LED switching conditions display)Supply voltage UB: 24 VAC/DC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/11/2026, 16:51