ELE230
Item number:101006534

Product features
- not suitable for operation with filament lamp or glow lamp
Please log in to see prices
Ordering data
Product type descriptionELE230
Article number (order number)101006534
EAN (European Article Number)4250116201105
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight30g
Mechanical data
Installation instructionspluggable
Tightening torque of the fixing screws, maximum1Nm
Mounting flange position 3
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Mechanical data - Dimensions
Length46mm
Width10mm
Depth60mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-40 ... +80 °C
Status indication
Note (LED switching conditions display)Supply voltage UB: 230 VAC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/11/2026, 18:41