Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. Electronic safety sensors

Electronic safety sensors

RSS 16

RSS 16

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •3 different directions of actuation
  • •Door stop with magnetic latching
  • •Connection terminal or plug connection
  • •Suitable for series-wiring
Go to category
RSS 36

RSS 36

  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •Misaligned actuation possible
  • •27 mm x 108.2 mm x 35 mm
  • •High repeat accuracy of the switching points
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
RSS 260

RSS 260

  • •Thermoplastic enclosure
  • •Simple mounting without additional angle
  • •RFID-technology for needs-based protection against tampering
Go to category
CSS 30

CSS 30

  • •Metal enclosure
  • •Max. 16 sensors can be wired in series.
  • •Pre-wired cable, 7-pole
  • •Ø M30
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
CSS 30S

CSS 30S

  • •Stainless steel enclosure
  • •Max. 31 sensors can be wired in series.
  • •Connector M12, 8-pole
  • •Ø M30
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
  • •Safety sensor can also be installed behind V4A covers.
Go to category
CSS 34

CSS 34

  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •27 mm x 108.2 mm x 35 mm
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
CSS 180

CSS 180

  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •Early warning when operating near the limit of the sensor's hysteris range
  • •Self-monitoring series-wiring of 16 sensors
  • •2 short-circuit proof PNP safety outputs
Go to category

ELECTRONIC SAFETY SENSORS

In contrast to category 2 electromechanical safety switches, which require a physical contact position for safety door monitoring, contactless safety switches employ contactless detection. This technology is particularly suitable for environments with high levels of dirt or dust and in areas that require strict hygiene regulations, such as food processing. These safety sensors, which are available in both electronic and magnetic form, consist of a sensor and a target that interact with each other without direct contact. As soon as the target is detected by the sensor, the safety door is securely closed and machine operation can be started safely. Electromechanical safety sensors in the CSS and RSS series are characterised by high tolerance in the case of door shifting and enable the transfer of essential diagnosis data as well as simplified evaluation of safety signals. Another advantage of these sensors is the improved protection against tampering thanks to specific coding.

ELECTRONIC SAFETY SENSORS CSS

Sensors in the CSS series use the Schmersal-developed Coded Safety Sensor technology (CSS), which is based on the pulse-echo principle. This enables a particularly rapid response. Microprocessor technology allows as many as 31 safety sensors to be daisy chained for activation via a common signal line. The evaluation takes place via a single safety relay module.

SAFETY SENSORS RSS

In developing the RSS series, the Schmersal Group's developers were successful in adapting the common RFID technology for use in safety applications. For example, the user can choose from three different types of coding:

  • Basic version: The sensor accepts any suitable target.
  • Coded version that only reacts to an individually assigned target. The teach-in process can be repeated as often as required.
  • In a third variant, only the target taught in when the device is first switched on is accepted.

Comprehensive information on the construction forms and equipment of the CSS and RSS series safety sensors can be found in the extensive online catalogue.