ELEK
Item number:101167368

Product features
- Print with LED symbol
Please log in to see prices
Ordering data
Product type descriptionELEK
Article number (order number)101167368
EAN (European Article Number)4030661463797
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLuminaire element
DesignLighting element with Ba9S socket
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight20g
NotePrint with LED symbol
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
Type of electrical connectionCage clamp
Cable section, minimum2 x 0.08 mm²
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length46mm
Width10mm
Depth51mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +80 °C
Electrical data
Rated operating voltage24VAC
Rated operating voltage24VDC
Contact labellingX1 - X2
Status indication
Note (LED switching conditions display)Supply voltage UB: 24 VAC/DC
Scope of delivery
Note (scope of delivery, number and type)Illuminants have to be purchased optionally
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/11/2026, 09:36