Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Emergency-Stop button
  2. Emergency-Stop button

Emergency-Stop button

EDRRZ

EDRRZ

  • •Metal actuators
  • •Pull to reset
  • •Projection from front of panel 29 mm
  • •Mounting hole Ø 22 mm
Go to category
EDRRS

EDRRS

  • •Metal actuators
  • •Key unlatching
  • •Projection from front of panel 35 mm
Go to category
EDRR

EDRR

  • •Emergency Stop button in metal version Ø 38,5 mm
  • •Projection from front of panel 29 mm
Go to category
HDR

HDR

  • •hygienic design
  • •with integrated yellow background
  • •blue, visible sealing elements
Go to category
NDR

NDR

  • •Mounting hole 22.3 mm
Go to category