Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-335 rod lever 10H
  2. EX-335 rod lever 10H
EX-335 rod lever 10H

EX-335 rod lever 10H

  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks
3 Products
EX-Z4V10H 335-11Z-3G/D

EX-Z4V10H 335-11Z-3G/D

Item no. 151192363

EX-Position Switch

EX-Z4V10H 335-11Z-1348/1583-1-3G/D

EX-Z4V10H 335-11Z-1348/1583-1-3G/D

Item no. 151190020

EX-Position Switch

EX-T4V10H 335-11Z-3G/D

EX-T4V10H 335-11Z-3G/D

Item no. 151191055

EX-Position Switch

3 results found