Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-355 offset roller lever 1K
  2. EX-355 offset roller lever 1K
EX-355 offset roller lever 1K

EX-355 offset roller lever 1K

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Including Ex-certified screwed cable gland and screw plug
  • Mounting details to EN 50041
  • 3 cable entries M 20 x 1.5
2 Products
EX-Z1K 355-11Z-3G/D

EX-Z1K 355-11Z-3G/D

Item no. 151209912

EX-Z1K 355-11Z-U180-3G/D

EX-Z1K 355-11Z-U180-3G/D

Item no. 153002678

2 results found