Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Belt alignment switch
  2. EX-441 belt alignment switch
EX-441 belt alignment switch

EX-441 belt alignment switch

  • Ex-Zone 21 and 22
  • Metal enclosure
  • 106 mm x 99 mm x 63 mm (basic component)
  • Suitable for heavy duty
3 Products
EX-M. 441-11Y-1224-1276-2

EX-M. 441-11Y-1224-1276-2

Item no. 101214278

EX belt alignment switch

EX-T. 441-11Y-966-1276-2

EX-T. 441-11Y-966-1276-2

Item no. 101209307

EX belt alignment switch

EX-T. 441-11Y-243-1276-2

EX-T. 441-11Y-243-1276-2

Item no. 103007625

EX belt alignment switch

3 results found