Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety sensors
  2. EX-BNS 250
EX-BNS 250

EX-BNS 250

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • small body
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)
12 Products
EX-BNS 250-12Z-2187-3GD 5M

EX-BNS 250-12Z-2187-3GD 5M

Item no. 103045524

EX-BNS 250-12Z-2187-3GD 35M

EX-BNS 250-12Z-2187-3GD 35M

Item no. 103045527

EX-BNS 250-12Z-2187-3GD 25M

EX-BNS 250-12Z-2187-3GD 25M

Item no. 103045526

EX-BNS 250-12Z-2187-3GD 10M

EX-BNS 250-12Z-2187-3GD 10M

Item no. 103045525

EX-BNS 250-12Z-2187-3GD

EX-BNS 250-12Z-2187-3GD

Item no. 103045528

EX-BNS 250-11ZG-3GD 5M

EX-BNS 250-11ZG-3GD 5M

Item no. 103045600

EX-BNS 250-11ZG-3GD 20M

EX-BNS 250-11ZG-3GD 20M

Item no. 103045523

EX-BNS 250-11Z-3GD 6,5M

EX-BNS 250-11Z-3GD 6,5M

Item no. 103045520

EX-BNS 250-11Z-3GD 5M

EX-BNS 250-11Z-3GD 5M

Item no. 103045519

EX-BNS 250-11Z-3GD 3M

EX-BNS 250-11Z-3GD 3M

Item no. 103045518

EX-BNS 250-11Z-3GD 20M

EX-BNS 250-11Z-3GD 20M

Item no. 103045521

EX-BNS 250-11Z-3GD

EX-BNS 250-11Z-3GD

Item no. 103045522

12 results found

System components