EX-EBG311.O
Item number:101197404

Product features
- Empty enclosure in V4A
- Version with 1 fitting hole for installation ø 22.3 m
- incl. 1 cable gland M20 × 1.5
- Ex-Zone 1 and 21
- hygienic design
- Suitable for heavy duty
Please log in to see prices
Ordering data
Product type descriptionEX-EBG311.O
Article number (order number)101197404
EAN (European Article Number)4030661498881
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
Approvals - Standards
CertificatesATEXIECExINMETRO
General data
DesignAssembly housing
Housing materialStainless steel (V4A)
Colour of the upper part of the enclosureSilver
Colour of the sealingblack
Gross weight650g
General data - Features
Earth connectionYes
Number of command positions1
Number of cable glands1
Mechanical data
Position of the cable glandbottom
Mountingwith M6x12 threaded holes on the back
Tightening torque of the fixing screws1.2Nm
Tightening torque of the fastening screws for the housing cover1.2Nm
Tightening torque of the cable gland8Nm
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Diameter of the cable gland20.5mm
Material of the cable glantMetal, V2A
Mechanical data - Dimensions
Length110mm
Width110mm
Height88mm
Mounting diameter22.3mm
Ambient conditions
IP Degree of protectionIP65
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/09/2026, 09:28