EX-EBG665.O
Item number:101197406

Product features
- Empty enclosure in V4A
- Version with 5 fitting holes for installation ø 22.3 mm
- incl. 2 cable glands M25 × 1.5
- incl. 1 locking screw
Please log in to see prices
Ordering data
Product type descriptionEX-EBG665.O
Article number (order number)101197406
EAN (European Article Number)4030661599403
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
Approvals - Standards
CertificatesATEXIECExINMETRO
General data
DesignAssembly housing
Housing materialStainless steel (V4A)
Colour of the upper part of the enclosureSilver
Colour of the sealingblack
Gross weight1,800g
General data - Features
Earth connectionYes
Number of command positions5
Number of cable glands2
Mechanical data
Position of the cable glandleft and right
Mountingwith M6x12 threaded holes on the back
Tightening torque of the fixing screws1.2Nm
Tightening torque of the fastening screws for the housing cover1.2Nm
Tightening torque of the cable gland12Nm
Mechanical data - Connection technique
Cable entry1 x M25 x 1.5
Cable cross-section of the cable glands, minimum13mm
Cable cross-section of the cable glands, maximum18mm
Diameter of the cable gland25.5mm
Material of the cable glantMetal, V2A
Mechanical data - Dimensions
Length324mm
Width110mm
Height88mm
Mounting diameter22.3mm
Spacing60 x 137mm
Middle spacing of drilled holes60mm
Ambient conditions
IP Degree of protectionIP65
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/09/2026, 19:38