EX-RB
Item number:101205148

Product features
- Ex-Zone 1 and 21
Please log in to see prices
Ordering code
Product type descriptionEX-RB
Article number (order number)101205148
EAN (European Article Number)4030661588582
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
Approvals - Standards
CertificatesATEXINMETRO
General data
StandardsEN ISO 13849-1
VersionsFront plate mounting
DesignRound
Sealing typeForm seals
Material of the front ringBrass, chrome plated
Colour of the front ringSilver
Gross weight15g
Mechanical data
MountingScrews
Mechanical data - Dimensions
Mounting height11mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/11/2026, 00:26