EX-RDLGN
Item number:101197350

Product features
- Illuminated pushbutton
- Ex-Zone 1 and 21
Please log in to see prices
Ordering data
Product type descriptionEX-RDLGN
Article number (order number)101197350
EAN (European Article Number)4030661599748
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
Approvals - Standards
CertificatesATEXINMETRO
Explosion protection
Explosion protection: regulationsEN 60079-11EN 60079-14EN 60079-31EN IEC 60079-0
Explosion protection zones122122
Explosion protection category2D2G
Explosion protection designationD II 2D Ex ib IIIC DbD II 2G Ex ib IIC Gb
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13849-1
VersionsFront plate mountingIlluminated pushbutton
DesignRoundTactile
Material of the marking plateStainless steel (V4A)
Material of the operatorsPlastic
Material of the front ringStainless steel (V4A)
Colour of the operating elementGreen
Colour of the front ringSilver
Gross weight65g
General data - Features
Number of contact elements, maximum2
| Safety classification |
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Actuating stroke4mm
Mountingcentral nut
Mechanical data - Dimensions
Height11.3mm
Mounting height11mm
Height of touch surface0.8mm
Diameter of touch surface28mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Ambient conditions
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Scope of delivery
Scope of deliveryInclusive fastening flange (RLM) consisting of: mounting flange and contact carrier with contact fuses and 2 plunger segments
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/10/2026, 21:00