EX-RF03
Item number:101195132

Product features
- Screw connection
- 3-4 (Contact labelling)
Please log in to see prices
Ordering data
Product type descriptionEX-RF03
Article number (order number)101195132
EAN (European Article Number)4030661460314
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
Approvals - Standards
CertificatesATEXcURusIECExINMETROPESO
Explosion protection
Explosion protection: regulationsEN 60079-11EN 60079-14EN 60079-31EN IEC 60079-0
Explosion protection zones122122
Explosion protection category2D2G
Explosion protection designationD II 2D Ex ib IIIC DbD II 2G Ex ib IIC Gb
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061EN ISO 13849-1
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the marking platePlastic, Polyamide PA
Gross weight9g
General data - Features
Number of normally open (NO)1
| Safety classification |
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Installation instructionspluggable
Mechanical lifetime, minimum10,000,000Operations
Positive break travel2mm
Contact opening3 mm
Tightening torque of the screw1Nm
Mounting flange position 123
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum2 x 1.0 mm², flexible
Cable section, maximum2 x 2.5 mm²
Tightening torque of Clips1Nm
Mechanical data - Dimensions
Length44mm
Width9mm
Height25.5mm
Ambient conditions
IP Degree of protection of the switch roomsIP40
IP Degree of protection of clips or terminalsIP20
Resistance to vibrations5 g
Restistance to shock30 g / 18 ms
Resistant to vibration20 g / 10 ... 150 Hz
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Utilisation category AC-15250VAC
Utilisation category AC-156A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Suitable for low-voltages≥ 5 V / ≥ 1 mA
Switching elementNormally open contact (NO)
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Contact labelling3-4
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/11/2026, 08:56