EX-SHGV/L01/114+BO-2GD
Item number:101198822

Product features
- Left-hand side locking cylinder
- Aluminium enlosure
- Ex-Zone 1 and 21
- Protection class IP65
- Guard locking device
- Metal enclosure
Ordering data
Product type descriptionEX-SHGV/L01/114+BO-2GD
Article number (order number)101198822
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Explosion protection
Explosion protection: regulationsEN IEC 60079-0EN ISO 80079-36EN ISO 80079-37
Explosion protection zones121
Explosion protection category2D
Explosion protection designationD II 2GD Ex h 85°C X
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialAluminium / chromated steel
Housing coating materialpainted
Material of the cylinder lockSteel
Colour of the housingBlack
Colour of the keySilver
Colour of key headSilver
Gross weight450g
General data - Features
Number of actuating directions4
Number of keys1
Mechanical data
Mechanical lifetime, minimum100,000Operations
Holding force FZh in accordance with EN ISO 14119950N
Holding force Fmax, maximum1,250N
Latching force5N
Key number114
Mechanical data - Dimensions
Length43mm
Width87mm
Height103mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Storage and transport temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
Resistant to vibrationResistance to vibration: 15 g / 10…200 Hz
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/08/2026, 20:57