Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-T 335 roller lever 7H-2138
  2. EX-T 335 roller lever 7H-2138
EX-T 335 roller lever 7H-2138

EX-T 335 roller lever 7H-2138

  • Ex-Zone 1 and 21
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
2 Products
EX-T4V7H335-11Y-2138

EX-T4V7H335-11Y-2138

Item no. 101212070

EX-Position switch with safety function

EX-T4V7H335-02Y-2138

EX-T4V7H335-02Y-2138

Item no. 101212069

EX-Position switch with safety function

2 results found